IESNA:LM-63-2002
[TEST]P1291935
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2601-647-7)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/30/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3AS09R20W2N902750DE010 E3DL1MW_3000K
[LUMINAIRE]3in Adjustable Tunable White LED luminaire with, R20 optic, 3000K CCT AND, 90CRI , E3DL1MW TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]603
TILT=NONE
1 -1 1 43 1 1 1 -0.25 -0.25 0
1 1 9
0 1 2 3 4 5 6 7 8 9
10 12.5 15 17.5 20 22.5 25 27.5 30 32.5
35 37.5 40 42.5 45 47.5 50 52.5 55 57.5
60 62.5 65 67.5 70 72.5 75 77.5 80 82.5
85 87.5 90
0
2115.7 2111.7 2086.6 2048.2 1988.7 1915.9 1829.7 1734.2 1623.5 1515.7
1399.8 1112.6 849.3 635.5 471.8 349.5 259.8 191.7 139.2 100.8
71.7 51.8 36.7 26.2 18.6 13.4 9.9 7.6 6.4 5.8
5.2 4.7 4.1 3.5 2.9 2.9 2.3 1.7 1.2 1.2
0.6 0.6 0
